Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.
Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Nut Form | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 05M060100LCN | $0.1087 - $0.1267 | 1000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Domed
|
0.472 in
12.0 mm
|
|
| 0500632CN | $0.0795 - $0.0927 | 40000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Domed
|
0.345 in
8.8 mm
|
|
| $0.0897 - $0.2042 | 500 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
|
0.280 in
7.1 mm
|
||
| $0.1961 - $0.269 | 4500 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Natural
|
|
0.620 in
15.7 mm
|
||
| $0.169 - $0.2318 | 500 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
|
0.530 in
13.5 mm
|
||
| $0.30 - $0.6832 | 3000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Black
|
|
0.620 in
15.7 mm
|
||
| $0.1617 - $0.2217 | 36500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Black
|
Domed
|
0.530 in
13.5 mm
|
||
| $0.0587 - $0.0804 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
|
0.280 in
7.1 mm
|
||
| $0.0645 - $0.0884 | 2000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
|
0.400 in
10.2 mm
|
||
| $0.0645 - $0.0884 | 2000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
|
0.400 in
10.2 mm
|
||
| 0525020CNB | $0.0504 - $0.0691 | 11000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Black
|
Domed
|
0.475 in
12.1 mm
|
|
| $0.0846 - $0.0987 | 4000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Domed
|
0.280 in
7.1 mm
|
||
| 0550013CNB | $0.2822 - $0.387 | 10000 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
|
| $0.0875 - $0.1021 | 2000 In stock |
M4 x 0.7
|
0.276 in
7.0 mm
|
Natural
|
Domed
|
0.315 in
8.0 mm
|
||
| $0.0993 - $0.1158 | 8000 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
Black
|
Domed
|
0.394 in
10.0 mm
|
||
| $0.1194 - $0.1393 | 6000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Black
|
|
0.472 in
12.0 mm
|
||
| $0.1983 - $0.2721 | 33000 In stock |
M10 x 1.5
|
0.669 in
17.0 mm
|
Black
|
Domed
|
0.709 in
18.0 mm
|
||
| $0.6204 - $1.4129 | 1000 In stock |
M16 x 2.0
|
0.933 in
23.7 mm
|
Black
|
Domed
|
0.976 in
24.8 mm
|
||
| $0.283 - $0.3881 | 500 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Natural
|
Domed
|
0.810 in
20.6 mm
|
||
| $0.2565 - $0.3518 | 500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Natural
|
Domed
|
0.810 in
20.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue