Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.
Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Nut Form | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 0500632CN | $0.0768 - $0.0896 | 41000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Domed
|
0.345 in
8.8 mm
|
|
| $0.0867 - $0.1973 | 500 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
|
0.280 in
7.1 mm
|
||
| $0.0817 - $0.0954 | 6000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Domed
|
0.280 in
7.1 mm
|
||
| 0500832CNB | $0.0872 - $0.1017 | 7000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Black
|
Domed
|
0.375 in
9.5 mm
|
|
| $0.0954 - $0.2171 | 1000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Black
|
|
0.400 in
10.2 mm
|
||
| 0525018CN | $0.1737 - $0.2383 | 4500 In stock |
1/4-18
|
0.750 in
19.1 mm
|
Natural
|
Domed
|
0.810 in
20.6 mm
|
|
| $0.0487 - $0.0668 | Request the lead time here |
1/4-20
|
0.425 in
10.8 mm
|
Black
|
|
0.475 in
12.1 mm
|
||
| $0.1517 - $0.1771 | 4000 In stock |
3/8-24
|
0.565 in
14.4 mm
|
Natural
|
Domed
|
0.620 in
15.7 mm
|
||
| $0.2734 - $0.375 | 500 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Natural
|
Domed
|
0.810 in
20.6 mm
|
||
| $0.2478 - $0.3399 | 500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Natural
|
Domed
|
0.810 in
20.6 mm
|
||
| 05M040070CNB | $0.093 - $0.1083 | 7000 In stock |
M4 x 0.7
|
0.276 in
7.0 mm
|
Black
|
Domed
|
0.315 in
8.0 mm
|
|
| $0.1055 - $0.123 | 4000 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
Black
|
|
0.394 in
10.0 mm
|
||
| $0.1475 - $0.1722 | Request the lead time here |
M8 x 1.25
|
0.512 in
13.0 mm
|
Natural
|
Domed
|
0.591 in
15.0 mm
|
||
| $0.248 - $0.3401 | 2500 In stock |
M12 x 1.75
|
0.744 in
18.9 mm
|
Natural
|
Domed
|
0.807 in
20.5 mm
|
||
| 05M200250CN | $0.6108 - $0.7125 | 1000 In stock |
M20 x 2.5
|
1.051 in
26.7 mm
|
Natural
|
Domed
|
1.146 in
29.1 mm
|
|
| $0.0954 - $0.2171 | 46000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Black
|
|
0.400 in
10.2 mm
|
||
| 0550013CNB | $0.2727 - $0.3739 | 10000 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
|
| $0.1154 - $0.1346 | 6000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Black
|
|
0.472 in
12.0 mm
|
||
| $0.1916 - $0.2629 | 34000 In stock |
M10 x 1.5
|
0.669 in
17.0 mm
|
Black
|
Domed
|
0.709 in
18.0 mm
|
||
| 0500832CN | $0.0794 - $0.0924 | 75000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Natural
|
Domed
|
0.375 in
9.5 mm