| Quantity | Unit price |
|---|---|
| 1 - 9 | $71.80 |
| 10 - 49 | $43.10 |
| 50 + | $41.00 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Compatible Cable Diameter | 2.000 in |
|---|---|
| Maximum Compatible Cable Diameter | 50.8 mm |
| Color | Natural |
| Full Material | Polyethylene |
| Material | Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue