| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.2058 |
| 5000 - 9999 | $0.1955 |
| 10000 - 24999 | $0.1857 |
| 25000 - 49999 | $0.1764 |
| 50000 + | $0.1676 |
| Compatible Cable Diameter Range | 4.8 mm |
|---|---|
| Compatible Cable Diameter Range | 0.189 in |
| Hole Diameter | 5.2 mm |
| Hole Diameter | 0.205 in |
| Maximum Compatible Cable Diameter | 4.8 mm |
| Maximum Compatible Cable Diameter | 0.189 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Adjustability | Fixed |
| Color | Black |
| Mounting Method | Screw |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue