Menu Search

Cable Clamps - Half U, Adhesive Mount 0.593 in Nylon 6/6 Black

Item code:

22SPC50575B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.3857
500 - 1249 $0.3665
1250 + $0.3395
Standard pack: 50

Order in multiple of 50

Total price:

$19.29

50 x $0.3857

Specifications

Imperial
Metric
SKU attributes
Base Width 0.750 in
Compatible Cable Diameter Range 0.500 in
Maximum Compatible Cable Diameter 0.500 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature 32 °F
Operating Temperature Range 32 - 185 °F
Overall Height 0.593 in
Color Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us