Menu Search

Cable Clamps - Half U, Adhesive Mount 0.475 in Nylon 6/6 Black

Item code:

22SPC38562B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.2808
10000 - 24999 $0.2668
25000 + $0.2529
Standard pack: 1000

Order in multiple of 1000

Total price:

$280.80

1000 x $0.2808

Specifications

Imperial
Metric
SKU attributes
Base Width 0.625 in
Compatible Cable Diameter Range 0.375 in
Maximum Compatible Cable Diameter 0.375 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature 32 °F
Operating Temperature Range 32 - 185 °F
Overall Height 0.475 in
Color Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us