Menu Search

Cable Clamps - Half U, Adhesive Mount 0.289 in Nylon 6/6 Black

Item code:

22SPC20000B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.236
10000 - 24999 $0.2242
25000 + $0.2125
Standard pack: 1000

Order in multiple of 1000

Total price:

$236.00

1000 x $0.236

Specifications

Imperial
Metric
SKU attributes
Base Width 0.500 in
Compatible Cable Diameter Range 0.203 in
Maximum Compatible Cable Diameter 0.203 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature 32 °F
Operating Temperature Range 32 - 185 °F
Overall Height 0.289 in
Color Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us