| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1555 |
| 10000 - 24999 | $0.1477 |
| 25000 + | $0.14 |
| Compatible Hole Diameter | 0.185 in |
|---|---|
| Compatible Hole Diameter | 4.7 mm |
| Knob Length | 9.5 mm |
| Knob Length | 0.374 in |
| Maximum Compatible Cable Diameter | 7.9 mm |
| Maximum Compatible Cable Diameter | 0.311 in |
| Mounting Height | 13.4 mm |
| Mounting Height | 0.528 in |
| Overall Width | 9.5 mm |
| Overall Width | 0.374 in |
| Color | Black |
| Full Material | Polyamide 6.6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue