| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1283 |
| 10000 - 24999 | $0.1207 |
| 25000 + | $0.1129 |
| Base Length | 25.4 mm |
|---|---|
| Base Length | 1.000 in |
| Base Width | 25.4 mm |
| Base Width | 1.000 in |
| Compatible Cable Diameter Range | 1.000 in |
| Compatible Cable Diameter Range | 25.4 mm |
| Hole Diameter | 0.125 in |
| Hole Diameter | 3.2 mm |
| Maximum Compatible Cable Diameter | 25.4 mm |
| Maximum Compatible Cable Diameter | 1.000 in |
| Overall Height | 37.1 mm |
| Overall Height | 1.460 in |
| Color | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue