| Quantity | Unit price |
|---|---|
| 1 - 4 | $1,059.74 |
| 5 - 9 | $1,027.55 |
| 10 + | $1,007.26 |
| Compatible Hose Diameter | 40 mm |
|---|---|
| Compatible Hose Diameter | 1.574 in |
| Flat Width | 69 mm |
| Flat Width | 2.716 in |
| Roll Length | 164 ft |
| Roll Length | 50 m |
| Color | Black (Outer Layer);Yellow (Inner Layer) |
| Full Material | Polyamide 6.6 |
| Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue