| Quantity | Unit price |
|---|---|
| 1 - 4 | $415.45 |
| 5 - 9 | $401.89 |
| 10 + | $393.40 |
| Compatible Hose Diameter | 12.7 mm |
|---|---|
| Compatible Hose Diameter | 0.500 in |
| Flat Width | 25.2 mm |
| Flat Width | 0.992 in |
| Roll Length | 45.7 m |
| Roll Length | 150 ft |
| Color | Black (Outer Layer);Yellow (Inner Layer) |
| Full Material | Polyamide 6.6 |
| Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue