| Quantity | Unit price |
|---|---|
| 1 - 2 | $81.45 |
| 3 - 4 | $78.97 |
| 5 - 9 | $77.31 |
| 10 + | $74.93 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Length | 39.37 in |
|---|---|
| Length | 1000.0 mm |
| Width | 25.4 mm |
| Width | 1 in |
| Minimum Loop Tensile Strength | 250 kg |
| Minimum Loop Tensile Strength | 250 kg |
| Full Material | Polypropylene Strap with Steel Buckle |
| Material | PP |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue