| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Length | 600.0 mm |
|---|---|
| Length | 23.622 in |
| Width | 25.4 mm |
| Width | 1 in |
| Minimum Loop Tensile Strength | 250 kg |
| Minimum Loop Tensile Strength | 250 kg |
| Material | Polypropylene Strap with Steel Buckle |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue