| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.1071 |
| 500 - 2199 | $0.7741 |
| 2200 - 10999 | $0.4426 |
| 11000 + | $0.3983 |
| Compatible Bolt Size | 0.500 in |
|---|---|
| Compatible Bolt Size | 12.7 mm |
| Color | Gray |
| Full Material | Low-Density Polyethylene |
| Material | Elastomeric PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue