| Quantity | Unit price |
|---|---|
| 5 - 49 | $3.06 |
| 50 - 124 | $2.34 |
| 125 + | $1.41 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 1.000 in |
|---|---|
| Base Diameter | 25.4 mm |
| Knob Diameter | 1.880 in |
| Knob Diameter | 47.8 mm |
| Knob Height | 44.5 mm |
| Knob Height | 1.750 in |
| Thread Size | 5/16-18 |
| Finish | Yellow Zinc |
| Insert Material | Steel |
| Insert Type | Blind Hole |
| Knob Color | Black |
| Knob Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue