| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2833 |
| 10000 - 24999 | $0.2663 |
| 25000 + | $0.2494 |
| Base Length | 34.1 mm |
|---|---|
| Base Length | 1.344 in |
| Base Width | 15.9 mm |
| Base Width | 0.625 in |
| Compatible Cable Diameter Range | 6.4 mm |
| Compatible Cable Diameter Range | 0.250 in |
| Maximum Compatible Cable Diameter | 6.4 mm |
| Maximum Compatible Cable Diameter | 0.250 in |
| Maximum Operating Temperature | 50 °C |
| Maximum Operating Temperature | 122 °F |
| Minimum Operating Temperature | 32 °F |
| Minimum Operating Temperature | 0 °C |
| Operating Temperature Range | 32 - 122 °F |
| Operating Temperature Range | 0 - 50 °C |
| Overall Height | 7.5 mm |
| Overall Height | 0.297 in |
| Base Material | Acrylic-Based Adhesive |
| Color | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Material Flammability Standard | UL94 V-0 |
| Mounting Method | None |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue