Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Size | Class Pressure Rating | Outside Diameter | View | |
|---|---|---|---|---|---|---|
| $19.4334 - $24.2839 | 5 In stock |
18 in
457.2 mm
|
150
|
25.000 in
635 mm
|
||
| $0.8474 - $2.2388 | 50 In stock |
0.752 in
19.1 mm
|
150
|
3.875 in
98.4 mm
|
||
| $50.3713 - $62.9797 | Request the lead time here |
30 in
762 mm
|
150
|
38.750 in
984.3 mm
|
||
| $2.9072 - $7.6957 | 725 In stock |
5 in
127.0 mm
|
150
|
10.000 in
254 mm
|
||
| $1.0713 - $2.8451 | Request the lead time here |
1.5 in
38.1 mm
|
150
|
5.000 in
127 mm
|
||
| $9.2814 - $24.5794 | 400 In stock |
12 in
304.8 mm
|
150
|
19.000 in
482.6 mm
|
||
| PG150-6A | $3.4826 - $9.2193 | 386 In stock |
6 in
152.4 mm
|
150
|
11.000 in
279.4 mm
|
|
| $1.519 - $4.0267 | 135 In stock |
2.5 in
63.5 mm
|
150
|
7.000 in
177.8 mm
|
||
| $0.964 - $2.5497 | 80 In stock |
1.252 in
31.8 mm
|
150
|
4.625 in
117.5 mm
|
||
| $1.6947 - $4.4931 | 290 In stock |
3 in
76.2 mm
|
150
|
7.500 in
190.5 mm
|
||
| $2.363 - $6.2654 | 1250 In stock |
4 in
101.6 mm
|
150
|
9.000 in
228.6 mm
|
||
| $54.4134 - $68.0322 | 46 In stock |
36 in
914.4 mm
|
150
|
46.000 in
1168.4 mm
|
||
| $4.9596 - $13.1215 | 425 In stock |
8 in
203.2 mm
|
150
|
13.500 in
342.9 mm
|
||
| $14.0232 - $28.8857 | 520 In stock |
16 in
406.4 mm
|
150
|
23.500 in
596.9 mm
|
||
| $0.8039 - $2.1301 | 150 In stock |
0.5 in
12.7 mm
|
150
|
3.500 in
88.9 mm
|
||
| $25.4966 - $31.7774 | 160 In stock |
20 in
508 mm
|
150
|
27.500 in
698.5 mm
|
||
| $0.8581 - $2.27 | 138 In stock |
1 in
25.4 mm
|
150
|
4.250 in
108 mm
|
||
| $6.8873 - $18.2053 | 50 In stock |
10 in
254 mm
|
150
|
16.000 in
406.4 mm
|
||
| $1.4273 - $3.7779 | 50 In stock |
2 in
50.8 mm
|
150
|
6.000 in
152.4 mm
|
||
| $1.9745 - $5.2082 | 75 In stock |
3.5 in
88.9 mm
|
150
|
8.500 in
215.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue