Menu Search

Round End Caps

In stock

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: LDPE
  • Colour: Blue, Black, Natural, Yellow, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.1899 - $1.0986 3815 In stock
0.827 in
$0.4668 - $2.7023 500 In stock
1.028 in
$0.0959 - $0.5543 3997 In stock
0.768 in
$0.312 - $1.8065 Request the lead time here
0.374 in
$0.1175 - $0.6804 379 In stock
0.5 in
$0.1064 - $0.615 Request the lead time here
1.5 in
$0.344 - $1.9914 8503 In stock
1.752 in
$0.2106 - $1.2915 29068 In stock
0.874 in
1.287 in
$1.1087 - $6.9194 5922 In stock
$0.2724 - $1.7021 25600 In stock
$0.3101 - $1.9337 Request the lead time here
$0.2321 - $1.4469 36120 In stock
$2.8398 - $7.0848 4000 In stock
$5.0951 - $12.8118 67 In stock
$0.1224 - $0.7649 12500 In stock
$2.0085 - $5.0319 1914 In stock
$0.513 - $3.2046 7394 In stock
$0.8255 - $5.1645 Request the lead time here
$2.3334 - $5.8601 Request the lead time here
$3.8735 - $9.6671 912 In stock
  • of 8
Non-Threaded End Caps 24.4 mm 21.0 mm LDPE Red

AR135A

Price Range
$1.0986 - $0.1899

Stock Levels
3815 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    0.827 in
Non-Threaded End Caps 36.7 mm 26.1 mm LDPE Red

AR155A

Price Range
$2.7023 - $0.4668

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    1.028 in
Non-Threaded End Caps - Blue Inside Diameter17.4 mm | 0.687 in ; Inside Height 19.1 mm | 0.750 in

AS11/16W/RA

Price Range
$0.5543 - $0.0959

Stock Levels
3997 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.768 in
Non-Threaded End Caps - Blue Inside Diameter65.1 mm | 2.563 in ; Inside Height 9.5 mm | 0.375 in

AS2-9/16A

Price Range
$1.8065 - $0.312

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.374 in
Non-Threaded End Caps - Blue Inside Diameter22.2 mm | 0.875 in ; Inside Height 12.7 mm | 0.500 in

AS7/8W/RA

Price Range
$0.6804 - $0.1175

Stock Levels
379 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.5 in
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Natural

K505W/RA

Price Range
$0.615 - $0.1064

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Inside Height
    1.5 in
Non-Threaded End Caps - Blue Inside Diameter8 mm | 0.313 in ; Inside Height 44.5 mm | 1.750 in

L5/16A

Price Range
$1.9914 - $0.344

Stock Levels
8503 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.752 in
Standard Sizes Pipe Cap - Inside Diameter - 32.7 mm | 1.287 in ; Inside Height - 22.2 mm | 0.874 in ; Blue

RRC1A

Price Range
$1.2915 - $0.2106

Stock Levels
29068 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Colour
    Blue
  • Inside Diameter
    1.287 in
  • Inside Height
    0.874 in
Standard Flexible End Cap - Inside Diameter - 31.8 mm | 1.250 in ; Inside Height - 15.9 mm | 0.625 in ;

C236A

Price Range
$6.9194 - $1.1087

Stock Levels
5922 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 8 mm | 0.313 in ; Inside Height - 15.1 mm | 0.594 in ;

C7A

Price Range
$1.7021 - $0.2724

Stock Levels
25600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 9.5 mm | 0.375 in ; Inside Height - 15.1 mm | 0.594 in ;

C9A

Price Range
$1.9337 - $0.3101

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 4.8 mm | 0.188 in ; Inside Height - 15.1 mm | 0.594 in ;

C3B

Price Range
$1.4469 - $0.2321

Stock Levels
36120 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 63.5 mm | 2.500 in ; Inside Height - 25.4 mm | 1.000 in ;

C468B

Price Range
$7.0848 - $2.8398

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 95.3 mm | 3.750 in ; Inside Height - 28.6 mm | 1.125 in ;

C480A

Price Range
$12.8118 - $5.0951

Stock Levels
67 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 3.2 mm | 0.125 in ; Inside Height - 15.1 mm | 0.594 in ;

C1B

Price Range
$0.7649 - $0.1224

Stock Levels
12500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 50.8 mm | 2.000 in ; Inside Height - 25.4 mm | 1.000 in ;

C460B

Price Range
$5.0319 - $2.0085

Stock Levels
1914 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 19.1 mm | 0.750 in ; Inside Height - 15.9 mm | 0.625 in ;

C200B

Price Range
$3.2046 - $0.513

Stock Levels
7394 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 30.2 mm | 1.188 in ; Inside Height - 15.9 mm | 0.625 in ;

C234A

Price Range
$5.1645 - $0.8255

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 54 mm | 2.125 in ; Inside Height - 25.4 mm | 1.000 in ;

C462C

Price Range
$5.8601 - $2.3334

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 73.7 mm | 2.900 in ; Inside Height - 25.4 mm | 1.000 in ;

C476B

Price Range
$9.6671 - $3.8735

Stock Levels
912 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow