Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.4323 - $2.5023 | 705 In stock |
1.752 in
44.5 mm
|
|
||
| $0.1442 - $0.8354 | 12822 In stock |
0.874 in
22.2 mm
|
|
||
| $0.2145 - $1.2422 | 6932 In stock |
1 in
25.4 mm
|
|
||
| $0.1289 - $0.7445 | 1000 In stock |
0.748 in
19.0 mm
|
|
||
| $0.1037 - $0.6008 | 73 In stock |
0.626 in
15.9 mm
|
|
||
| $0.605 - $3.5021 | 482 In stock |
1 in
25.4 mm
|
|
||
| $0.1169 - $0.6774 | 19500 In stock |
0.874 in
22.2 mm
|
|
||
| $0.2976 - $1.7235 | 38899 In stock |
1.043 in
26.5 mm
|
|
||
| $0.1028 - $0.5942 | Request the lead time here |
1.5 in
38.1 mm
|
|
||
| $0.3323 - $1.9241 | 8503 In stock |
1.752 in
44.5 mm
|
|
||
| $0.0648 - $0.3758 | 4633 In stock |
0.874 in
22.2 mm
|
|
||
| $0.0477 - $0.2763 | 1043 In stock |
0.626 in
15.9 mm
|
|
||
| $0.2858 - $1.6547 | 860 In stock |
0.874 in
22.2 mm
|
|
||
| $0.5076 - $2.9382 | 800 In stock |
1.874 in
47.6 mm
|
|
||
| $0.0959 - $0.5543 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.4511 - $2.6109 | 500 In stock |
1.028 in
26.1 mm
|
|
||
| $0.0926 - $0.5355 | 3997 In stock |
0.768 in
19.5 mm
|
|
||
| $0.072 - $0.4163 | 5415 In stock |
0.5 in
12.7 mm
|
|
||
| $0.1136 - $0.6575 | 379 In stock |
0.5 in
12.7 mm
|
|
||
| $0.1098 - $0.6368 | 500 In stock |
0.874 in
22.2 mm