Menu Search

Standard Flexible End Cap - Inside Diameter - 3.2 mm | 0.125 in ; Inside Height - 15.1 mm | 0.594 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C1B

12500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 2499 $0.7649
2500 - 12499 $0.3057
12500 - 62499 $0.1361
62500 + $0.1224
Standard pack: 12500

Order in multiple of 100

Total price:

$76.49

100 x $0.7649

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us