| Quantity | Unit price |
|---|---|
| 100 - 499 | $2.7023 |
| 500 - 1999 | $0.4914 |
| 2000 + | $0.4668 |
| Fitting Style | Push Fit |
|---|---|
| Full Material | Low Density Polyethylene |
| Colour | Red |
| Inside Height | 1.028 in |
| Inside Height | 26.1 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue