| Quantity | Unit price |
|---|---|
| 100 - 499 | $1.0986 |
| 500 - 1999 | $0.4394 |
| 2000 - 7999 | $0.1997 |
| 8000 + | $0.1899 |
| Fitting Style | Push Fit |
|---|---|
| Full Material | Low Density Polyethylene |
| Colour | Red |
| Inside Height | 21.0 mm |
| Inside Height | 0.827 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue