Menu Search

Standard Flexible End Cap - Inside Diameter - 50.8 mm | 2.000 in ; Inside Height - 25.4 mm | 1.000 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C460B

1914 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 499 $5.0319
500 - 2499 $2.2316
2500 + $2.0085
Standard pack: 500

Order in multiple of 10

Total price:

$50.32

10 x $5.0319

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us