Menu Search

Standard Flexible End Cap - Inside Diameter - 9.5 mm | 0.375 in ; Inside Height - 15.1 mm | 0.594 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C9A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $3.7108
500 - 999 $1.8683
1000 - 4999 $0.7488
5000 - 49999 $0.3329
50000 - 99999 $0.3161
100000 + $0.2992
Standard pack: 5000

Order any quantity

Total price:

$3.71

1 x $3.7108

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us