Menu Search

Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Natural

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

K505W/RA

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.615
500 - 2799 $0.2459
2800 - 11199 $0.1118
11200 + $0.1064
Standard pack: 2800

Order in multiple of 100

Total price:

$61.50

100 x $0.615

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Natural
Inside Height 1.5 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us