| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.2915 |
| 500 - 1499 | $0.5165 |
| 1500 - 7499 | $0.2342 |
| 7500 + | $0.2106 |
| Fitting Style | Push Fit |
|---|---|
| Full Material | Polyethylene |
| Colour | Blue |
| Inside Diameter | 1.287 in |
| Inside Diameter | 32.7 mm |
| Inside Height | 0.874 in |
| Inside Height | 22.2 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue