Menu Search

Standard Flexible End Cap - Inside Diameter - 4.8 mm | 0.188 in ; Inside Height - 15.1 mm | 0.594 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C3B

36120 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1399 $2.8021
1400 - 2799 $1.3981
2800 - 13999 $0.5633
14000 - 139999 $0.2491
140000 - 279999 $0.2369
280000 + $0.2242
Standard pack: 14000

Order any quantity

Total price:

$2.80

1 x $2.8021

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us