Menu Search

Standard Flexible End Cap - Inside Diameter - 19.1 mm | 0.750 in ; Inside Height - 15.9 mm | 0.625 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C200B

7394 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 499 $3.2046
500 - 1999 $1.2848
2000 - 9999 $0.5699
10000 + $0.513
Standard pack: 2000

Order in multiple of 25

Total price:

$80.12

25 x $3.2046

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us