Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $1.4144 - $2.2001 | 1784 In stock |
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
||
| $4.2645 - $6.6338 | 399 In stock |
|
2.000 in
50.8 mm
|
0.250 in
6.4 mm
|
||
| $0.4217 - $1.1468 | 14925 In stock |
|
0.250 in
6.4 mm
|
0.095 in
2.4 mm
|
||
| $0.1607 - $0.4371 | 6726 In stock |
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| $0.3515 - $0.9557 | 11866 In stock |
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
| $0.8964 - $1.3943 | 983 In stock |
|
0.875 in
22.2 mm
|
0.141 in
3.6 mm
|
||
| $1.3475 - $2.096 | 7560 In stock |
|
1.250 in
31.8 mm
|
0.188 in
4.8 mm
|
||
| $1.8014 - $2.8022 | 575 In stock |
|
1.500 in
38.1 mm
|
0.094 in
2.4 mm
|
||
| GR3383A | $1.4627 - $2.2752 | 910 In stock |
|
1.375 in
34.9 mm
|
0.125 in
3.2 mm
|
|
| $0.4376 - $1.1964 | 6997 In stock |
|
0.406 in
10.3 mm
|
0.375 in
9.5 mm
|
||
| $2.024 - $3.1485 | 2890 In stock |
|
1.625 in
41.3 mm
|
0.188 in
4.8 mm
|
||
| $0.0986 - $0.269 | 23973 In stock |
0.250 in
6.4 mm
|
0.156 in
4 mm
|
0.031 in
0.8 mm
|
||
| $2.1273 - $3.309 | 6825 In stock |
|
1.750 in
44.5 mm
|
0.250 in
6.4 mm
|
||
| $0.1085 - $0.2957 | 27990 In stock |
0.313 in
8 mm
|
0.118 in
3 mm
|
0.063 in
1.6 mm
|
||
| $0.1343 - $0.3651 | 28892 In stock |
0.438 in
11.1 mm
|
0.315 in
8 mm
|
0.063 in
1.6 mm
|
||
| $0.2129 - $0.5781 | 11528 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.118 in
3 mm
|
||
| $0.2675 - $0.7269 | 20000 In stock |
0.688 in
17.5 mm
|
0.563 in
14.3 mm
|
0.031 in
0.8 mm
|
||
| $0.2847 - $0.7743 | 19686 In stock |
0.750 in
19.1 mm
|
0.689 in
17.5 mm
|
0.063 in
1.6 mm
|
||
| $0.5322 - $1.4496 | 8517 In stock |
1.000 in
25.4 mm
|
0.728 in
18.5 mm
|
0.063 in
1.6 mm
|
||
| $1.3622 - $2.1191 | 12007 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue