| Quantity | Unit price |
|---|---|
| 25 - 449 | $2.8022 |
| 450 - 2249 | $2.0015 |
| 2250 + | $1.8014 |
| Inside Diameter | 1.500 in |
|---|---|
| Inside Diameter | 38.1 mm |
| Overall Diameter | 2.375 in |
| Overall Diameter | 60.3 mm |
| Overall Height | 0.375 in |
| Overall Height | 9.5 mm |
| Panel Thickness | 2.4 mm |
| Panel Thickness | 0.094 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue