Menu Search

Grommets - Standard/TPE

In stock

Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$0.2783 - $0.7536 6067 In stock
0.625 in
0.438 in
0.031 in
$1.6098 - $2.5041 1213 In stock
2.000 in
1.750 in
0.063 in
$0.1301 - $0.3549 18322 In stock
0.375 in
0.250 in
0.063 in
$0.2093 - $0.5682 21989 In stock
0.469 in
0.378 in
0.078 in
$0.2193 - $0.5982 28563 In stock
0.563 in
0.433 in
0.063 in
$0.2675 - $0.7269 14500 In stock
0.688 in
0.493 in
0.063 in
GRO040061A $0.1332 - $0.3618 5830 In stock
0.406 in
0.283 in
0.063 in
$1.3925 - $2.166 3998 In stock
1.750 in
1.500 in
0.063 in
GR3219A $1.1601 - $1.8045 594 In stock
0.500 in
0.266 in
$3.5132 - $5.4648 633 In stock
0.875 in
0.125 in
$2.2692 - $3.5298 967 In stock
1.500 in
0.375 in
$4.6668 - $7.2596 3750 In stock
1.750 in
0.250 in
$0.5411 - $0.8417 7299 In stock
0.875 in
0.250 in
$4.371 - $6.7994 1072 In stock
2.250 in
0.375 in
$0.0939 - $0.2555 17874 In stock
0.188 in
0.125 in
0.063 in
$0.2801 - $3.3311 18390 In stock
0.688 in
0.559 in
0.063 in
$0.7559 - $2.0582 10296 In stock
0.875 in
0.625 in
0.125 in
$0.9797 - $2.1324 1418 In stock
1.000 in
0.750 in
0.125 in
$0.6762 - $1.8399 Request the lead time here
0.500 in
0.156 in
GR3250A $0.2247 - $0.6108 18009 In stock
0.375 in
0.125 in
  • of 10
Open Grommet - 11.1 mm | 0.438 in ;

GRO062031A

Price Range
$0.7536 - $0.2783

Stock Levels
6067 In stock
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Hole Diameter
    0.625 in
  • Inside Diameter
    0.438 in
  • Overall Diameter
    0.748 in
  • Overall Height
    0.375 in
Open Grommet - 44.5 mm | 1.750 in ;

GRO200061A

Price Range
$2.5041 - $1.6098

Stock Levels
1213 In stock
Attributes
  • Compatible Hole Diameter
    2.000 in
  • Hole Diameter
    2.000 in
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.375 in
  • Overall Height
    0.406 in
Open Grommet - 6.4 mm | 0.250 in ;

GRO037061A

Price Range
$0.3549 - $0.1301

Stock Levels
18322 In stock
Attributes
  • Compatible Hole Diameter
    0.375 in
  • Hole Diameter
    0.375 in
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.599 in
  • Overall Height
    0.250 in
Open Grommet - 9.6 mm | 0.378 in ;

GRO046071A

Price Range
$0.5682 - $0.2093

Stock Levels
21989 In stock
Attributes
  • Compatible Hole Diameter
    0.469 in
  • Hole Diameter
    0.469 in
  • Inside Diameter
    0.378 in
  • Overall Diameter
    0.688 in
  • Overall Height
    0.266 in
Open Grommet - 11 mm | 0.433 in ;

GRO056061A

Price Range
$0.5982 - $0.2193

Stock Levels
28563 In stock
Attributes
  • Compatible Hole Diameter
    0.563 in
  • Hole Diameter
    0.563 in
  • Inside Diameter
    0.433 in
  • Overall Diameter
    0.748 in
  • Overall Height
    0.250 in
Open Grommet - 12.5 mm | 0.493 in ;

GRO068061A

Price Range
$0.7269 - $0.2675

Stock Levels
14500 In stock
Attributes
  • Compatible Hole Diameter
    0.688 in
  • Hole Diameter
    0.688 in
  • Inside Diameter
    0.493 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.250 in
Open Grommet - 7.2 mm | 0.283 in ;

GRO040061A

Price Range
$0.3618 - $0.1332

Stock Levels
5830 In stock
Attributes
  • Compatible Hole Diameter
    0.406 in
  • Hole Diameter
    0.406 in
  • Inside Diameter
    0.283 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.156 in
Open Grommet - 38.1 mm | 1.500 in ;

GRO175061A

Price Range
$2.166 - $1.3925

Stock Levels
3998 In stock
Attributes
  • Compatible Hole Diameter
    1.750 in
  • Hole Diameter
    1.750 in
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.000 in
  • Overall Height
    0.375 in
Open Grommet - 12.7 mm | 0.500 in ;

GR3219A

Price Range
$1.8045 - $1.1601

Stock Levels
594 In stock
Attributes
  • Inside Diameter
    0.500 in
  • Overall Diameter
    1.375 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.266 in
  • Colour
    Black
Open Grommet - 22.2 mm | 0.875 in ;

GR3259A

Price Range
$5.4648 - $3.5132

Stock Levels
633 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Overall Diameter
    1.562 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 38.1 mm | 1.500 in ;

GR3295A

Price Range
$3.5298 - $2.2692

Stock Levels
967 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.125 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 44.5 mm | 1.750 in ;

GR3334A

Price Range
$7.2596 - $4.6668

Stock Levels
3750 In stock
Attributes
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.500 in
  • Overall Height
    0.560 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 22.2 mm | 0.875 in ;

GR3390A

Price Range
$0.8417 - $0.5411

Stock Levels
7299 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Overall Diameter
    1.250 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 57.2 mm | 2.250 in ;

GR3406A

Price Range
$6.7994 - $4.371

Stock Levels
1072 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Overall Diameter
    3.000 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 3.2 mm | 0.125 in ;

GRO018061A

Price Range
$0.2555 - $0.0939

Stock Levels
17874 In stock
Attributes
  • Compatible Hole Diameter
    0.188 in
  • Hole Diameter
    0.188 in
  • Inside Diameter
    0.125 in
  • Overall Diameter
    0.315 in
  • Overall Height
    0.250 in
Open Grommet - Compatible Hole Diameter 17.5 mm | 0.688 in ; Inside Diameter 14.2 mm | 0.559 in ; Overall Diameter 22 mm | 0.866 in ; Panel Thickness 1.6 mm | 0.063 in

GRO068062A

Price Range
$3.3311 - $0.2801

Stock Levels
18390 In stock
Attributes
  • Compatible Hole Diameter
    0.688 in
  • Hole Diameter
    0.688 in
  • Inside Diameter
    0.559 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.188 in
Open Grommet - 15.9 mm | 0.625 in ;

GRO087121A

Price Range
$2.0582 - $0.7559

Stock Levels
10296 In stock
Attributes
  • Compatible Hole Diameter
    0.875 in
  • Hole Diameter
    0.875 in
  • Inside Diameter
    0.625 in
  • Overall Diameter
    1.063 in
  • Overall Height
    0.375 in
Open Grommet - 19.1 mm | 0.750 in ;

GRO100121A

Price Range
$2.1324 - $0.9797

Stock Levels
1418 In stock
Attributes
  • Compatible Hole Diameter
    1.000 in
  • Hole Diameter
    1.000 in
  • Inside Diameter
    0.750 in
  • Overall Diameter
    1.250 in
  • Overall Height
    0.375 in
Open Grommet - 12.7 mm | 0.500 in ;

GR3218A

Price Range
$1.8399 - $0.6762

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.500 in
  • Overall Diameter
    0.938 in
  • Overall Height
    0.406 in
  • Panel Thickness
    0.156 in
  • Colour
    Black
Open Grommet - 9.5 mm | 0.375 in ;

GR3250A

Price Range
$0.6108 - $0.2247

Stock Levels
18009 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.125 in
  • Colour
    Black