| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.9557 |
| 1000 - 5499 | $0.6827 |
| 5500 - 27499 | $0.3905 |
| 27500 + | $0.3515 |
| Inside Diameter | 0.375 in |
|---|---|
| Inside Diameter | 9.5 mm |
| Overall Diameter | 15.9 mm |
| Overall Diameter | 0.625 in |
| Overall Height | 0.625 in |
| Overall Height | 15.9 mm |
| Panel Thickness | 9.5 mm |
| Panel Thickness | 0.375 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue