| Quantity | Unit price |
|---|---|
| 1 - 49 | $1.6209 |
| 50 - 999 | $0.7931 |
| 1000 - 1999 | $0.3968 |
| 2000 - 4999 | $0.252 |
| 5000 - 9999 | $0.1805 |
| 10000 - 29999 | $0.1442 |
| 30000 + | $0.137 |
| Compatible Hole Diameter | 11.1 mm |
|---|---|
| Compatible Hole Diameter | 0.438 in |
| Hole Diameter | 11.1 mm |
| Hole Diameter | 0.438 in |
| Inside Diameter | 0.315 in |
| Inside Diameter | 8 mm |
| Overall Diameter | 0.599 in |
| Overall Diameter | 15.2 mm |
| Overall Height | 0.188 in |
| Overall Height | 4.8 mm |
| Panel Thickness | 1.6 mm |
| Panel Thickness | 0.063 in |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue