| Quantity | Unit price |
|---|---|
| 25 - 699 | $2.096 |
| 700 - 3499 | $1.4972 |
| 3500 + | $1.3475 |
| Inside Diameter | 31.8 mm |
|---|---|
| Inside Diameter | 1.250 in |
| Overall Diameter | 1.875 in |
| Overall Diameter | 47.6 mm |
| Overall Height | 0.500 in |
| Overall Height | 12.7 mm |
| Panel Thickness | 4.8 mm |
| Panel Thickness | 0.188 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue