Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $1.0536 - $1.6388 | 8161 In stock |
1.500 in
38.1 mm
|
1.250 in
31.8 mm
|
0.118 in
3 mm
|
||
| $1.3991 - $2.1764 | 6766 In stock |
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
0.125 in
3.2 mm
|
||
| GRO150061A | $0.9276 - $1.443 | 700 In stock |
1.500 in
38.1 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
|
| $0.2628 - $0.713 | 5718 In stock |
0.813 in
20.7 mm
|
0.630 in
16 mm
|
0.047 in
1.2 mm
|
||
| $0.5322 - $1.4496 | 3225 In stock |
1.000 in
25.4 mm
|
0.866 in
22 mm
|
0.063 in
1.6 mm
|
||
| $1.4424 - $3.1395 | 10571 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $1.3925 - $2.166 | 4196 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
||
| $0.1542 - $0.4211 | 13336 In stock |
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $3.3363 - $5.1899 | 65 In stock |
|
2.250 in
57.2 mm
|
0.250 in
6.4 mm
|
||
| $2.3246 - $3.6161 | 1431 In stock |
|
0.750 in
19.1 mm
|
0.470 in
11.9 mm
|
||
| $1.4175 - $2.2049 | 1297 In stock |
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
||
| $1.4175 - $2.2049 | 16543 In stock |
|
1.625 in
41.3 mm
|
0.075 in
1.9 mm
|
||
| $0.1242 - $0.3381 | 18445 In stock |
0.234 in
5.9 mm
|
0.125 in
3.2 mm
|
0.047 in
1.2 mm
|
||
| $0.0986 - $0.269 | 15160 In stock |
0.250 in
6.4 mm
|
0.156 in
4 mm
|
0.118 in
3 mm
|
||
| $0.1085 - $0.2957 | 9000 In stock |
0.313 in
8 mm
|
0.216 in
5.5 mm
|
0.031 in
0.8 mm
|
||
| $1.1526 - $1.793 | 650 In stock |
|
1.188 in
30.2 mm
|
0.156 in
4 mm
|
||
| GRO025062A | $0.0986 - $0.269 | 24570 In stock |
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
0.063 in
1.6 mm
|
|
| GRO031041A | $0.1512 - $0.4125 | 18452 In stock |
0.313 in
8 mm
|
0.219 in
5.6 mm
|
0.047 in
1.2 mm
|
|
| GR3104A | $0.3767 - $0.8166 | 52000 In stock |
|
0.313 in
8 mm
|
0.094 in
2.4 mm
|
|
| $0.6792 - $1.8536 | 6350 In stock |
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue