| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.4496 |
| 500 - 3999 | $1.0353 |
| 4000 - 19999 | $0.5913 |
| 20000 + | $0.5322 |
| Compatible Hole Diameter | 1.000 in |
|---|---|
| Compatible Hole Diameter | 25.4 mm |
| Hole Diameter | 1.000 in |
| Hole Diameter | 25.4 mm |
| Inside Diameter | 0.728 in |
| Inside Diameter | 18.5 mm |
| Overall Diameter | 31.4 mm |
| Overall Diameter | 1.236 in |
| Overall Height | 8 mm |
| Overall Height | 0.315 in |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue