| Quantity | Unit price |
|---|---|
| 25 - 599 | $3.1485 |
| 600 - 2999 | $2.249 |
| 3000 + | $2.024 |
| Inside Diameter | 1.625 in |
|---|---|
| Inside Diameter | 41.3 mm |
| Overall Diameter | 2.250 in |
| Overall Diameter | 57.2 mm |
| Overall Height | 19.1 mm |
| Overall Height | 0.750 in |
| Panel Thickness | 4.8 mm |
| Panel Thickness | 0.188 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue