| Quantity | Unit price |
|---|---|
| 200 - 999 | $0.4371 |
| 1000 - 4999 | $0.3122 |
| 5000 - 24999 | $0.1785 |
| 25000 + | $0.1607 |
| Inside Diameter | 0.250 in |
|---|---|
| Inside Diameter | 6.4 mm |
| Overall Diameter | 0.500 in |
| Overall Diameter | 12.7 mm |
| Overall Height | 0.281 in |
| Overall Height | 7.1 mm |
| Panel Thickness | 0.125 in |
| Panel Thickness | 3.2 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue