Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Flanged | Totallängd | Diameter på axelhål | Axellängd | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 2,7664 kr - 5,0298 kr | 11632 I lager |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 2,9291 kr - 5,3109 kr | 2100 I lager |
0.512 in
13.0 mm
|
|
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
||
| 4,0978 kr - 6,6423 kr | 11341 I lager |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| 4,231 kr - 6,9086 kr | 1100 I lager |
0.709 in
18.0 mm
|
|
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
|
||
| 9,9414 kr - 17,5306 kr | 600 I lager |
0.551 in
14.0 mm
|
|
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
|
||
| 3,9203 kr - 6,3761 kr | 16200 I lager |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| 3,6392 kr - 5,9766 kr | 137 I lager |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| 4,2606 kr - 6,9826 kr | 92 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 4,7488 kr - 7,7667 kr | Fråga angående leveranstidhär |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| 6,953 kr - 11,3912 kr | Fråga angående leveranstidhär |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| 7,0122 kr - 11,4799 kr | 248 I lager |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
||
| 7,2933 kr - 11,9533 kr | 36 I lager |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.433 in
11.0 mm
|
||
| 10,1929 kr - 16,6725 kr | 80 I lager |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.846 in
21.5 mm
|
0.787 in
20.0 mm
|
|
||
| 16,569 kr - 27,1317 kr | 28 I lager |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Ja
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
||
| 18,507 kr - 30,268 kr | 10 I lager |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Ja
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
||
| 3,8315 kr - 7,6631 kr | 93 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 4,1866 kr - 8,3732 kr | 2566 I lager |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| 6,8199 kr - 11,1544 kr | 150 I lager |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
||
| 3,1066 kr - 6,2133 kr | 8880 I lager |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 3,4765 kr - 6,953 kr | 2462 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm