Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Flanged | Totallängd | Diameter på axelhål | Axellängd | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 1,79 kr - 3,2842 kr | 18000 I lager |
0.197 in
5.0 mm
|
|
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
|
||
| 28,5075 kr - 58,3022 kr | Fråga angående leveranstidhär |
1.811 in
46.0 mm
|
|
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
|
||
| 5,2813 kr - 8,5803 kr | 500 I lager |
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
||
| 2,1155 kr - 3,8759 kr | 36300 I lager |
0.354 in
9.0 mm
|
|
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
|
||
| 37,6649 kr - 67,8293 kr | 638 I lager |
2.205 in
56.0 mm
|
|
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|
||
| 2,293 kr - 4,1866 kr | 15800 I lager |
0.307 in
7.8 mm
|
|
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
|
||
| 51,2751 kr - 74,8268 kr | 120 I lager |
2.677 in
68.0 mm
|
|
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
|
||
| 3,5061 kr - 5,7547 kr | Fråga angående leveranstidhär |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 3,9203 kr - 6,4352 kr | 788 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| 4,4085 kr - 7,2193 kr | Fråga angående leveranstidhär |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 1,6717 kr - 3,0475 kr | 9900 I lager |
0.398 in
10.1 mm
|
|
|
0.425 in
10.8 mm
|
0.319 in
8.1 mm
|
|
||
| 2,2782 kr - 4,157 kr | Fråga angående leveranstidhär |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,7664 kr - 5,0298 kr | 19636 I lager |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 1,9675 kr - 3,5652 kr | 3200 I lager |
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
| 3,0475 kr - 5,5624 kr | 10516 I lager |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
|
||
| 6,953 kr - 13,5806 kr | 1798 I lager |
0.472 in
12.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| 10,4591 kr - 18,4626 kr | 3050 I lager |
0.63 in
16.0 mm
|
|
|
0.669 in
17.0 mm
|
0.551 in
14.0 mm
|
|
||
| 5,4145 kr - 11,9533 kr | 956 I lager |
0.791 in
20.1 mm
|
|
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
|
||
| 6,1985 kr - 9,7638 kr | 3000 I lager |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 2,9291 kr - 5,3109 kr | Fråga angående leveranstidhär |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm