Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Flanged | Totallängd | Diameter på axelhål | Axellängd | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 6,1985 kr - 12,4267 kr | 100 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| 2,7664 kr - 5,0298 kr | 10997 I lager |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,0267 kr - 3,6836 kr | 32240 I lager |
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|
||
| 11,2284 kr - 43,7007 kr | 7380 I lager |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| 12,2048 kr - 47,4731 kr | Fråga angående leveranstidhär |
1.299 in
33.0 mm
|
|
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
|
||
| 18,1223 kr - 54,7961 kr | Fråga angående leveranstidhär |
1.378 in
35.0 mm
|
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
|
||
| 20,0603 kr - 48,9081 kr | 420 I lager |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| 1,79 kr - 3,2842 kr | 18000 I lager |
0.197 in
5.0 mm
|
|
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
|
||
| 28,5075 kr - 58,3022 kr | Fråga angående leveranstidhär |
1.811 in
46.0 mm
|
|
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
|
||
| 2,7664 kr - 5,0298 kr | 28040 I lager |
0.394 in
10.0 mm
|
|
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
|
||
| 5,1926 kr - 8,4028 kr | 2500 I lager |
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
||
| 2,293 kr - 4,1866 kr | 15900 I lager |
0.307 in
7.8 mm
|
|
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
|
||
| 1,8344 kr - 3,3581 kr | Fråga angående leveranstidhär |
0.354 in
9.0 mm
|
|
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
|
||
| 6,1985 kr - 9,7638 kr | 2114 I lager |
0.394 in
10.0 mm
|
|
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
|
||
| 1,9675 kr - 3,5652 kr | 1700 I lager |
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
| 37,6649 kr - 67,8293 kr | 638 I lager |
2.205 in
56.0 mm
|
|
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|
||
| 2,2782 kr - 4,157 kr | Fråga angående leveranstidhär |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 3,6392 kr - 5,9766 kr | 137 I lager |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| 4,2606 kr - 6,9826 kr | 92 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 4,7488 kr - 7,7667 kr | Fråga angående leveranstidhär |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm