Menu Search

Quarter Turn – Modular Star Knob

In production

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Latch Material Style Handle Style Grip Range View
R 40,2916 - R 40,2916 In production
PA
Straight Cam
No Handle
18.0 - 60.0 mm
R 47,5019 - R 47,5019 In production
PA
Reverse Offset Cam
Star Handle
14.0 - 56.0 mm
R 40,2916 - R 40,2916 In production
PA
Reverse Offset Cam
No Handle
14.0 - 56.0 mm
R 47,5019 - R 47,5019 In production
PA
Reverse Offset Cam
Star Handle
14.0 - 56.0 mm
R 40,2916 - R 40,2916 In production
PA
Offset Cam
No Handle
26.0 - 68.0 mm
R 56,5147 - R 56,5147 In production
Zinc Alloy
Straight Cam
Star Handle
18.0 - 60.0 mm
R 47,1388 - R 47,1388 In production
Zinc Alloy
Reverse Offset Cam
No Handle
14.0 - 56.0 mm
R 47,1388 - R 47,1388 In production
Zinc Alloy
Deep Cam
No Handle
28.0 - 70.0 mm
R 40,2916 - R 40,2916 In production
PA
Reverse Deep Cam
No Handle
8.0 - 50.0 mm
R 47,5019 - R 47,5019 In production
PA
Deep Cam
Star Handle
28.0 - 70.0 mm
R 56,5147 - R 56,5147 In production
Zinc Alloy
Reverse Offset Cam
Star Handle
14.0 - 56.0 mm
R 56,5147 - R 56,5147 In production
Zinc Alloy
Deep Cam
Star Handle
28.0 - 70.0 mm
R 47,1388 - R 47,1388 In production
Zinc Alloy
Reverse Deep Cam
No Handle
8.0 - 50.0 mm
R 56,5147 - R 56,5147 In production
Zinc Alloy
Offset Cam
Star Handle
26.0 - 68.0 mm
R 56,5147 - R 56,5147 In production
Zinc Alloy
Reverse Deep Cam
Star Handle
8.0 - 50.0 mm
R 56,5147 - R 56,5147 In production
Zinc Alloy
Reverse Offset Cam
Star Handle
14.0 - 56.0 mm
R 47,1388 - R 47,1388 In production
Zinc Alloy
Reverse Offset Cam
No Handle
14.0 - 56.0 mm
R 47,1388 - R 47,1388 In production
Zinc Alloy
Deep Cam
No Handle
28.0 - 70.0 mm
R 56,5147 - R 56,5147 In production
Zinc Alloy
Straight Cam
Star Handle
18.0 - 60.0 mm
R 47,1388 - R 47,1388 In production
Zinc Alloy
Offset Cam
No Handle
26.0 - 68.0 mm
  • of 2
Knob Latch 60.0 mm PA Natural

9600020123930E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Straight Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 56.0 mm PA Natural

9600120113938E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Reverse Offset Cam
Knob Latch 56.0 mm PA Natural

9600020113938E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Reverse Offset Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 56.0 mm PA Natural

9600120123938E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Reverse Offset Cam
Knob Latch 68.0 mm PA Natural

9600020113936E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Offset Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch Star Handle 18.0 mm 60.0 mm Zinc Alloy

9600111113930E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Straight Cam
Knob Latch - Reverse Offset Cam; Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Zinc Alloy

9600012123938E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Reverse Offset Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch No Handle 28.0 mm 70.0 mm Zinc Alloy

9600012123947E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Deep Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 50.0 mm PA Natural

9600020123960E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Reverse Deep Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 70.0 mm PA Natural

9600120123947E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Deep Cam
Knob Latch Star Handle 14.0 mm 56.0 mm Zinc Alloy

9600111113938E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Reverse Offset Cam
Knob Latch Star Handle 28.0 mm 70.0 mm Zinc Alloy

9600112123947E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Deep Cam
Knob Latch - Reverse Deep Cam; Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Zinc Alloy

9600011113960E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Reverse Deep Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch Star Handle 26.0 mm 68.0 mm Zinc Alloy

9600111113936E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Offset Cam
Knob Latch Star Handle 8.0 mm 50.0 mm Zinc Alloy

9600111113960E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Reverse Deep Cam
Knob Latch Star Handle 14.0 mm 56.0 mm Zinc Alloy

9600112123938E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Reverse Offset Cam
Knob Latch No Handle 14.0 mm 56.0 mm Zinc Alloy

9600011113938E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Reverse Offset Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch No Handle 28.0 mm 70.0 mm Zinc Alloy

9600011113947E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Deep Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch Star Handle 18.0 mm 60.0 mm Zinc Alloy

9600112123930E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Straight Cam
Knob Latch No Handle 26.0 mm 68.0 mm Zinc Alloy

9600012123936E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Offset Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch No Handle 8.0 mm 50.0 mm Zinc Alloy

9600012123960E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Reverse Deep Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch - Deep Cam; Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; PA

9600020113947E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Deep Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 50.0 mm PA Natural

9600120113960E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Reverse Deep Cam
Knob Latch 70.0 mm PA Natural

9600120113947E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Deep Cam
Knob Latch 56.0 mm PA Natural

9600020123938E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Reverse Offset Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch - Straight Cam; Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Zinc Alloy

9600011113930E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Straight Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch Star Handle 26.0 mm 68.0 mm Zinc Alloy

9600112123936E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Offset Cam
Knob Latch - Offset Cam; Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Zinc Alloy

9600011113936E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Offset Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch No Handle 18.0 mm 60.0 mm Zinc Alloy

9600012123930E

Price Range
R 47,1388 - R 47,1388

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Straight Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch Star Handle 8.0 mm 50.0 mm Zinc Alloy

9600112123960E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Reverse Deep Cam
Knob Latch Star Handle 28.0 mm 70.0 mm Zinc Alloy

9600111113947E

Price Range
R 56,5147 - R 56,5147

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Deep Cam
Knob Latch 60.0 mm PA Natural

9600020113930E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Straight Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 50.0 mm PA Natural

9600020113960E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Reverse Deep Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 50.0 mm PA Natural

9600120123960E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Reverse Deep Cam
Knob Latch 70.0 mm PA Natural

9600020123947E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Deep Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 60.0 mm PA Natural

9600120113930E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Straight Cam
Knob Latch 60.0 mm PA Natural

9600120123930E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Straight Cam
Knob Latch 68.0 mm PA Natural

9600020123936E

Price Range
R 40,2916 - R 40,2916

Stock Levels
In production
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Offset Cam
  • Mounting Hole Length
    22.2 mm
Knob Latch 68.0 mm PA Natural

9600120123936E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Offset Cam
Knob Latch 68.0 mm PA Natural

9600120113936E

Price Range
R 47,5019 - R 47,5019

Stock Levels
In production
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Offset Cam