Menu Search

We found 80 product types for socket head

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Socket Head Cap Screws - Plastic Standard Head

Socket Head Cap Screw, commonly known as a Socket Screw or Allen Socket Bolt (or Screw) is a type of screw that's designed and manufactured with a hexagonal (hex) shaped drive built into the screws head. It is therefore fastened or removed using a hex shaped key or wrench, such as an Allen key, rather then a standard screwdriver. Typically used in machine parts, die fixturing, and clamping assemblies - socket caps are ideal for applications where tooling space is limited.

Our hexagon socket head cap screws come in a choice of plastic materials, including Nylon and Polyether Ether Ketone (PEEK). The nylon socket screw, is made from UL94 V2 rated Nylon 6/6, and is natural in appearance. This option is lightweight and resistant to vibrations. It is also chemical, electrical and corrosion resistant. The PEEK option is light brown in appearance and offers UL94 V0 flame resistance. A premium socket head cap screw, this option benefits from heat resistance of up to 350F, as well as excellent mechanical and chemical resistance properties. It also has high abrasion, and water resistance.

  • UL94 V2 and UL94 V0 rated
  • Colors: Natural and Light Brown.

Socket Head Cap Screws - Plastic Button Head

Socket Head Button Screws, otherwise known as Button Head Screws or Button Head Cap Screws, have a dome shaped head and have less load ability than standard cap heads.

The button socket screw has a featureless head with no visible markings or stamps. providing a nice clean, safe and attractive finish to an assembly. The cylindrical head has a hexagonal (hex) internal drive, making the screw easy to fasten and remove, using a hex key or wrench.

Our range includes a plastic button made from natural Nylon 6/6, which is UL94V2 rated. The thread is M8 x 1.25, and the hex drive size is 5mm.

Shoulder Screws - Hex Socket

Socket Hex Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a light-weight, vibration-, chemical-, electrical- and corrosion-resistant option.

Socket-Weld Fitting Plug

Socket-Weld Fitting Plug protects a socket weld fitting from contaminants and environmental concerns during shipping and storage. The straight wall on the plugs OD provides a secure and friction fit with the mating parts ID. They are commonly used in the oil and gas, chemical processing, and power generation industries among others.

  • Material: PE
  • Color: Blue

Set Screws - Plastic Hex Socket

A Socket Set Screw sometimes known just as a Set Screw or as Grub Screws, are a type of threaded fastener used for the securing and placement of components in a host of applications and assemblies.

Our Socket Set Screws are fully threaded; they are headless and feature a hexagonal recess. These Hex Socket Set Screws are offered in a variety of standard imperial and metric sizes. Made from Nylon 6/6; Hexagon Socket Set Screws are a good replacement to all metal screw options.

These Plastic Set Screws are lightweight, and these Nylon Set Screws are no exception. Our Nylon Set Screw offer has a flame resistance rating of UL94 V2; this plastic socket set range also boasts excellent vibration, chemical, electrical and corrosion resistant properties.

  • Color: Natural

Female Spring-Loaded Socket for Striker Catch

Female Spring-Loaded Socket is working with a spring system to lock and release. It is compatible with two different type of striker.

Cable Ties - Double-Headed/Nylon

Double-Headed Cable Ties are designed to keep two wire bundles separate

Push-In Rivets - Knob Head

This Push In Rivet is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintenance, as well as fast assembly and removal.

This "T" style rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for the rivet to snap in and out of the application up to 25 times - making it a highly economical and reusable solution. This also significantly speeds up the installation and disassembly.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Color: Black

Plastic Pan Head Screws

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Nylon Binder Head Screws

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Cross-Head Screw Caps

Cross Head Screw Caps are designed to conceal and protect exposed Crosshead (Phillips) head screws from dust and dirt. They offer a neat and tidy finish and can be easily installed by simply pressing them over the screw head until they click into place.

It helps prevent rusting, corrosion, and other forms of damage. Used on electrical enclosures, switchgear, and applications in industrial.

  • Material: LDPE
  • Colour: White

Plastic Fillister Head Screws

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Nylon Cheese Head Screws

Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.

A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.

Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.

  • Color: Natural
  • Material: Nylon 6/6
  • UL94 V2 rated.

Push-In Rivets - Bevelled Head

Push In Rivet has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.

The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colors: Black
  • Tool-free installation
  • Can be removed after installation

Bolt Head & Nut Caps

Bolt Protection Caps protect joint fasteners against tampering and weathering. Ideal for bolts, screws, nuts and washers - they also create an enhanced finished appearance for your application.

Our range is supplied in a wide choice of sizes to suit multiple applications. The material features a UV stabilizer, making these caps a great choice for outdoor applications.

  • Material: Low Density Polyethylene (LDPE)
  • Colors: Black and White

Nylon Oval Head Screws

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Hex Head Cap Screws - Plastic

Plastic Hex Head Screws, also known as Plastic Cap Screws or Plastic Hex Bolt, are designed to mate with machine threads and help secure a component to an assembly.

Plastic Hex Head Cap Screws are ideal for use in difficult to reach or awkwardly located sockets, thanks to the slim design on the head, which is hexagonal in shape. Our Hex Head Cap Screws are available with or without a flange at the base of the screws head, as well as slotted and non slotted drive types.

These Hex Cap Screws come in a variety of standard imperial and metric sizes, and are an ideal alternative to all metal options. Offered in a choice of plastic material options, including; Nylon 6/6, Polycarbonate (PC) and Polyurethane (PU). These cap screws benefit from being lightweight, as well as having vibration, chemical, electrical and corrosion resistance.

  • Colors: Black, Clear (Transparent) and Natural

Nylon Wing Head Thumb Screws

Wing Screws, are a type of plastic thumb screw that is designed to be manually fastened or released by hand. The wing thumb screw head has a wing-like projection, with which provides the thumb and forefinger leverage during the fastening process. Also known as thumb bolts, these handy precision screws are frequently used in consumer goods products.

We offer a flat head wing screw that is made from natural Nylon 6/6, and features a square shaped wing with a rectangular drive - so a small key or wrench can be used to tighten or loosen the wing screw as well as by hand. The thumb screws have a flame resistance rating of UL94 V2. They ranged in a choice of thread sizes, including 1/4-20 nylon thumb screws.

Plastic Flat Phillips Head Screws

These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.

These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon
  • Color: Natural

Plastic Flat Slotted Head Screws

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colors: Natural, Clear

Nylon Round Head Screws

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Nylon Knurled Oval Head Thumb Screws

These Thumb Screws have a flat, oval-shaped tab-like thumb head that provides added leverage and extra grip for tightening the screw into an assembly, and without the need to tools.

The tool-free, hand operating feature allows easy and simple fastening, particularly in applications that require regular adjustment.

  • Material: Nylon 6/6
  • Flammability Rating: UL94 V2
  • Color: Natural.

Nylon Knurled Round Head Thumb Screws

These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.

It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.

  • Material: PA, Nylon
  • Colors: Natural, Black

Self-Assembly Knobs

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Sucker Rod Caps

Sucker Rod Cap protects the threaded ends of sucker rods from damage or dirt. Its hexagonal head design makes it easy to install and remove with a socket wrench or open-end spanner.

Its heavy-duty part is designed to absorb the impact and shock forces generated during shipping or in-house processing. It is compatible with various sucker rod sizes and types commonly used in the oil and gas industry.

  • Material: Low density polyethylene (LDPE), Polyethylene (PE)
  • Color: Black

  • of 4