Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

TPR

 (2 product groups)

List Grid

Threaded Protection Plugs - Easy Pull

Easy Pull Plugs are suitable for unified standard and metric threads. They have a patented quick-fit design that easily locks the plug into position, with a simple push.

Strong and flexible, the plug also features a pull-tab for convenient quick removal. Seven sizes in two style help protect more than 25 popular threaded sizes.

Type options include Lateral Pull and Central Pull tabs.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red

Grommets - Standard/TPE

Grommet Hole, also known as Hole Grommets, are intalled on the diameter edge of a panel hole or knockout. They protect passing wires, cables, tubes and hoses from damage caused by sharp edges and objects, and chaffing.

Our Hole Grommet range includes Rubber Hole Grommets made from Styrene Butadiene (SBR). The material has a tensile range of 30 to 100psi, and a temperature range between 225F to -50F. These Hole Grommets install instantly by simply and easily snapping into a hole. They benefit from excellent adhesion, and are designed to fit standard sheet metal holes.

Also available are Flexible Hole Grommets that are made from Standard and Flexible Polyvinyl Chloride (PVC), Thermoplastic Rubber (TPR), and Thermoplastic Elastomers (TPE). The Standard PVC material is non-staining, and has resistance to ozone, acids, sunlight and has excellent aging qualities. The TPE options have a flame resistance rating of UL94 HB, with a temperature range from -58F up to 203F. They are also suitable for outdoor use in accordance with UL 746C.

  • Color: Black.