For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(4 product groups)
Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.
Quarter Turn Panel Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Push In Rivet has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.
The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.
Snap Rivets, also known as Push Snaps, are a quick and easy fastener solution, that can be installed without the need for tools!
Browse our Nylon Snap Rivets available in Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. The Push-in Rivets are manufactured to UL94 V0, or UL94 V2. These snaps and rivets are fast and economical. The two-piece molded fastener comes assembled and ready to use. They feature specially designed legs that expand and firmly lock the components permanently in place. Heat resistant options can withstand temeperatures of up to 266F (130C).
Also ranged are p-type snaps rivets that are intended for high temperature applications. Made from black Polysulfide (PSU), and rated to UL94 HB - these push in rivets can withstands temperatures of up to 311F (155C).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue