Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Flat Rest Double-Sided Mounting Insulating PCB Spacers

 (5 product groups)

List Grid

PCB Spacer - Push-In/Wide Base

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Support Pillars - Flat Rest Mount/Locking Arrowhead

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Support Pillars - Flat Rest Mount/Locking Arrowhead/Cushioned

These push spacers have a flexible "spring" spacer that absorbs vibration and shock. They mount to the chassis to support the PC board.

PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

Self-Adhesive PCB Support Pillars - Flat Rest Mount

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.