Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Lever Latch Compression Latches

 (2 product groups)


Flush Compression Lever Latches

Flush Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing flush trigger design

Offset Compression Lever Latches

Offset Compression Lever Latches are available in either a 0-24 mm or 24-26 mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism.

If locking, they are supplied with two keys per lock. They are suitable for a panel thickness of 2 mm or less and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder-coated to give a visually pleasing finish.

  • To suit M5 fixings (not supplied)
  • Provides good gasket compression
  • Easy-to-use compression latch
  • Trigger designs included: Raised, Flush and Over-Center.