For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(3 product groups)
Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Offset Compression Lever Latches are available in either a 0-24 mm or 24-26 mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism.
If locking, they are supplied with two keys per lock. They are suitable for a panel thickness of 2 mm or less and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder-coated to give a visually pleasing finish.
Flush Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing flush trigger design
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue