Grease Nipple Caps are designed to cover and protect the heads of Grease Nipples. Nipple Caps are a low-cost effective solution that protects against ingress of dust and dirt when not engaged with its mating part. They can also be used for other applications, including Glue Guns. The cap is knurled to assure an easy grip, and it is fitted with a retaining washer to help it stay in place.
Our Nipple Cap offer is made from Red Low Density Polyethylene (LDPE). These LDPE Nipple Caps are easy to use and install; they offer an ideal solution for any grease applicator, by covering the end-tip to prevent overflow and leakage from the substances contained within.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Washer Hole Diameter | Inside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
GC1A | $0.058 - $0.7251 | 283000 In stock |
0.236 in
6.0 mm
|
0.228 in
5.8 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue