Quantity | Unit price |
---|---|
1 - 3 | $2.11 |
4 - 9 | $1.66 |
10 - 19 | $1.50 |
20 - 99 | $1.37 |
100 + | $1.27 |
Inside Diameter Range | 63.5 - 88.9 mm |
---|---|
Inside Diameter Range | 2.500 - 3.500 in |
Maximum Inside Diameter | 88.9 mm |
Maximum Inside Diameter | 3.500 in |
Minimum Inside Diameter | 63.5 mm |
Minimum Inside Diameter | 2.500 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Drive |
Colour | Natural |
Full Material | Stainless Steel |
Material | Stainless Steel |
SAE Code | 48 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue